Terminals and wiring
The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.
For the connection of the chassis ground terminal, use a ring terminal that is suitable for an M4 screw. The connection of the chassis is optional and unnecessary, as the device meets the requirements of Protection Class III.
| Input terminals | Output terminals |
---|---|---|
Type | Screw terminals | Screw terminals |
Connection cross-section | e*: max. 16mm² f*: max. 10mm² a*: max. 10mm² (d<5.2mm) | e*: max. 16mm² f*: max. 10mm² a*: max. 10mm² (d<5.2mm) |
Connection cross section (AWG) | e*: AWG 22-8 f*: AWG 22-8 a*: AWG 22-8 (d<5.2 mm) | e*: AWG 22-8 f*: AWG 22-8 a*: AWG 22-8 (d<5.2 mm) |
Strip length | 12mm / 0.5inch | 12mm / 0.5inch |
e* = solid wire
f* = stranded wire
a* = with ferrule