Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical service life which can be used to compare devices.
Input/output current conditions | Input: Output: 20A | Input: Output: 40A |
|
|---|---|---|---|
Lifetime expectancy | 448,000h | 222,000h | At 48 V and +40 °C |
1,267,000h | 629,000h | At 48 V and +25 °C |