Overview
PS9421-4840-0000 | Redundancy module 24–56 V, 40 A
|
The PS9421-4840-0000 is a redundancy module that can be used to set up 1+1 and N+1 redundant systems. It has two input channels, to which power supplies with output currents of up to 20 A can be connected, and one output that can carry nominal currents of up to 40 A. The module is suitable for power supplies with a constant current overload behavior as well as for any type of intermittent overload behavior.
The redundancy module uses MOSFET technology instead of diodes for decoupling the two input channels. This reduces the heat development and the voltage drop between input and output.
Due to the low power loss, the device is very narrow and requires a width of just 46 mm on the DIN rail. Large connection terminals enable secure and fast installation. The redundancy module requires no additional auxiliary voltage. Due to the international approvals package, the device is suitable for virtually every application.
Overview of technical data *)
Overview of technical data | PS9421-4840-0000 |
---|---|
Input voltage | DC 24-56 V (±15 %) |
Input voltage range | 20.4-64.4Vdc |
Input current | 2x 20 A, below +60 °C ambient temperature |
2x 15 A, at +70 °C ambient temperature | |
2x 32.5 A, up to 5 s | |
Output current | 40 A, below +60 °C ambient temperature |
30 A, at +70 °C ambient temperature | |
65 A, up to 5 s | |
Maximum output current below 6 Vdc | 45 A rms, in every overload or short-circuit state |
Voltage drop between input and output | 60 mV, with 2x 10 A input |
120 mV, with 2x 20 A input | |
Power loss | 0.62 W, with no load |
1.8 W, with 2x 10 A input | |
5.4 W, with 2x 20 A input | |
Temperature range | -40 °C to +70 °C in operation |
Dimensions (W x H x D) | 46 x 124 x 127 mm, without DIN rail |
Weight | 360 g |
*) All values typical with 48 Vdc input voltage, 40 A output current, 25 °C ambient temperature and after a running-in time of 5 minutes, unless specified otherwise. |