Compatible power supplies for PS9421-4840-0000
Redundancy module | Power supplies | ||
---|---|---|---|
5 A | 10 A | 20 A | |
PS9421-4840-0000 | PS1021-2405-0000 | PS1011-2410-0000 | PS1011-2420-0000 |
PS1061-2405-0000 | PS1061-2410-0000 | PS1061-2420-0000 | |
PS2001-2405-0000 | PS2001-2410-0000 | PS2001-2420-0000 | |
| PS2001-4810-0001 | PS3001-2420-0001 | |
| PS3001-2410-0001 | PS3011-4820-0000 | |
| PS3031-4810-0001 | PS3031-4820-0000 |