Power loss
|
| DC 24 V |
|
---|---|---|---|
Power loss | Typ. | 2.15W | With 2x 10 A input current |
Typ. | 6.3W | With 2x 20 A input current | |
Typ. | 2.6W | With 1x 20 A input current | |
Standby power loss | Typ. | 0.35 W | With no output current if only one input is connected to a current source |
Typ. | 0.7W | With no output current if both inputs are connected to a current source |

