Safety and protective functions
Safety and protective functions | ||
---|---|---|
Insulation resistance
| > 500MOhm | In the delivery state between the mains power connection and the housing, measured with 500 Vdc |
PE resistance | < 0.1 ohm | Between housing and chassis ground terminal |
Protection class | III | PE (Protective Earth) or chassis connection not necessary |
Protection class | IP 20 | According to EN/IEC 60529 |
Overtemperature protection | Not included |
|
Output overvoltage protection | Not included |
|
Internal input fuse | Not included |
|
Input overvoltage protection | Not included |
|
Input transient protection | Included | See chapter EMC |
Output transient protection | Included | See chapter EMC |
Protection against reverse polarity of the input | Included | Device will not start if the input voltage is reversed |
Touch current (leakage current) | The leakage current generated by the module itself depends on the input voltage ripple and must be investigated in the final application. With an even DC input voltage, the leakage current generated is less than 100 μA. |