Environment
Environment | ||
---|---|---|
Operating temperature | -40 °C to + 70 °C | The operating temperature corresponds to the ambient or environmental temperature and is defined as the air temperature 2 cm below the device. |
Storage temperature | -40 °C to + 85 °C | For storage and transport |
Output load reduction | 0.16A/°C | Between +45 °C and +70 °C |
1.25A/1000m or 5°C/1000m | For altitudes >2000m, see Fig. Output current over installation altitude | |
The derating is not hardware-controlled. The user must take this into account in order to stay below the reduced current limits, so that device overload is avoided. | ||
Moisture | 5 to 95% r.h. | According to IEC 60068-2-30 |
Atmospheric pressure | 110-54kPa |
|
Installation altitude | up to 5000m |
|
Degree of pollution | 2 | According to IEC 60664-1, non-conductive. |
Pulse dielectric strength | 1.5 kV | Between input and chassis (according to IEC 60664-1 overvoltage category II) |
Oscillation, sinusoidal 1) | 2–17.8 Hz: ±1,6 mm; | According to IEC 60068-2-6 |
Impacts 1) | 30 g 6 ms, 20 g 11 ms | According to IEC 60068-2-27 |
1) Tested in conjunction with DIN rails according to EN 60715 with a height of 15mm and a thickness of 1.3mm and standard installation position.