Terminals and wiring
The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.
| Input terminals | Output terminals |
---|---|---|
Type | Screw terminals | Screw terminals |
Connection cross-section | e*: max. 6mm² f*: max. 4mm² a*: max 4mm² (d<2.8mm) | e*: max. 6mm² f*: max. 4mm² a*: max 4mm² (d<2.8mm) |
Connection cross section (AWG) | e*: AWG 20-10 f*: AWG 20-10 a* AWG 20-10 | e*: AWG 20-10 f*: AWG 20-10 a* AWG 20-10 |
Strip length | 7mm | 7mm |
e* = solid wire
f* = stranded wire
a* = with ferrule