Power loss
|
| DC 12V | DC 24 V |
|
---|---|---|---|---|
Power loss | Typ. | 0.6W | 0.6W | At 2 x 5 A input current |
Typ. | 2.0W | 2.0W | At 2 x 10 A input current | |
Standby power loss | Typ. | 0.11W | 0.21W | With no output current |
|
| DC 12V | DC 24 V |
|
---|---|---|---|---|
Power loss | Typ. | 0.6W | 0.6W | At 2 x 5 A input current |
Typ. | 2.0W | 2.0W | At 2 x 10 A input current | |
Standby power loss | Typ. | 0.11W | 0.21W | With no output current |