Environment
Environment | ||
---|---|---|
Operating temperature | -25 °C to + 70 °C | The operating temperature corresponds to the ambient or environmental temperature and is defined as the air temperature 2 cm below the device. |
Storage temperature | -40 °C to + 70 °C | For storage and transport |
Moisture | 5 to 95% r.h. | IEC 60068-2-30 |
Oscillation, sinusoidal | 2–17.8 Hz: ±1.6 mm; | IEC 60068-2-6 |
Oscillation, any | 0.5 m²(s³) | IEC 60068-2-64 |
Impact | 30g 6ms, 20g 11ms | IEC 60068-2-27 |
Installation altitude | 0 to 6000m | Approvals apply only up to 2000 m |
Overvoltage category | III | IEC 62103, EN 62477-1 |
II | IEC 62103, EN 62477-1, above an altitude of 2000 m | |
Degree of pollution | 2 | IEC 62103, EN 62477-1, not conductive |
LABS compatibility | The device does not release any silicone or other LABS-critical substances and is suitable for use in painting plants. |