Terminals and wiring
The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.
| Supply voltage, housing ground | Signal |
---|---|---|
Type | Screw terminals | Pluggable screw terminals |
Connection cross-section | e*: max. 16mm² f*: max. 10mm² a*: max 10mm² (d<5.2mm) | e*: max. 2.5mm² f*: max. 2.5mm² a*: max. 2.5mm² (d<2.25mm) |
Connection cross section (AWG) | e*: AWG 22-8 f*: AWG 22-8 a* AWG 22-8 | e*: AWG 22-14 f*: AWG 22-14 a*: AWG 22-14 |
Strip length | 12mm | 6mm |
e* = solid wire
f* = stranded wire
a* = with ferrule