Charging time

The charging of the internal capacitors is indicated by the Status LED, which flashes at a low frequency (1.25 Hz).

Charging time

Min.

29 s

Initial charging 1)

max

50 s

Initial charging 1)

min

24 s

Recharging 2)

max

40 s

Recharging 2)

1) Initial charging is the first charging after applying the voltage to the buffer module.

2) Recharging is the charging of the internal capacitors after voltage interruptions lasting less than 2 minutes.

Charging time 1:
Charging time, recharging