EMC
The EMC properties of the device allow its use in industrial, residential, business and commercial areas as well as in small businesses.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
This device complies with FCC Part 15.
Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.
EMC interference immunity |
| ||
---|---|---|---|
Fast transients (burst) | EN 61000-4-4 |
| Criterion A*) 2 kV |
**) Tested with connecting terminal.
*) A: Buffer module exhibits normal operating behavior within the defined limits.
EMC interference emission | For standby and charging mode | |
---|---|---|
Conducted interference emission, input lines | IEC/CISPR 16-1-2, | Limit values for DC power supply connections according to EN 61000-6-3 fulfilled |
Interference emission | EN 55011, | Class B |
Switching frequencies | ||
---|---|---|
Charge converter on 24 V input (is only active during charging) | 6 to 610 kHz | The frequency depends on the charge state of the capacitors |
Buffer converter when buffering at 22.5 V | 10 to 70 kHz | The frequency depends on the output current. The values are valid between 10% and 100% of the nominal buffer current |