Inhibit input
The buffering can be inhibited or interrupted with the inhibit input (pin 9). To do this, pin 6 must be connected to the positive pole of the terminal voltage or to the external control voltage and pin 9 must be connected to the corresponding negative pole.
The inhibition of the device also results in the discharging of the internal capacitors. The capacitors cannot be charged as long as the buffer module is in inhibit mode.
For a connection schematic, refer to the illustrations in the chapter Operating diagrams and Connection diagrams.
Signal voltage | Max. | 35 Vdc | Voltage between pins 6 and 9 |
Signal current | Max. | 4 mA | Current limited |
Inhibit mode | The device does not buffer (or stops buffering) if the voltage between pin 6 and pin 9 is higher than 10 V. The buffering functions again below 6 V. | ||
Insulation voltage | See chapter Dielectric strength |