Environment
Environment | ||
|---|---|---|
Operating temperature | -25 °C to + 70 °C | The operating temperature corresponds to the ambient or environmental temperature and is defined as the air temperature 2 cm below the device. |
Storage temperature | -40 °C to + 70 °C | For storage and transport |
Moisture | 5 to 95 % r.h. | According to IEC 60068-2-30 |
Atmospheric pressure | 110-54 kPa |
|
Installation altitude | up to 5000 m |
|
Degree of pollution | 2 | According to IEC 60664-1, non-conductive |
Overvoltage category | N/A |
|
Pulse dielectric strength | 1.5 kV | Between input and chassis (according to IEC 60664-1 overvoltage category II) |
Oscillation, | 2–17.8 Hz: ±1.6 mm; | According to IEC 60068-2-6 |
Impact | 30 g 6 ms, 20 g 11 ms | According to IEC 60068-2-27 |
The shock and vibration test takes place in combination with DIN rails according to EN 60715 with a height of 15 mm and a thickness of 1.3 mm and standard orientation. | ||