Charging time
The charging of the internal capacitors is indicated by the Status LED, which flashes at a low frequency (1.25 Hz).
Charging time | Min. | 20 s | Initial charging 1) |
max | 29 s | Initial charging 1) | |
min | 15 s | Recharging 2) | |
max | 21 s | Recharging 2) |
1) Initial charging is the first charging after applying the voltage to the buffer module.
2) Recharging is the charging of the internal capacitors after voltage interruptions lasting less than 2 minutes.