Efficiency and losses
Efficiency for 3-phase operation:
|
| 3AC 400 V | 3AC 480 V |
|
---|---|---|---|---|
Efficiency | Typ. | 95.4% | 95.2% | At 48 V, 20 A |
Average efficiency1) | Typ. | 94.7% | 94.6% | 25% at 5 A, 25% at 10 A, |
Losses | Typ. | 1.5 W | 1.5 W | If switch-off is activated |
Typ. | 9.5 W | 9.8 W | At 48 V, 0 A, (no load) | |
Typ. | 24.1 W | 25.0 W | At 48 V, 10 A, (half load) | |
Typ. | 46.3 W | 48.4 W | At 48 V, 20 A, (full load) |
1) The average efficiency is based on assumptions for a typical application with a power supply load of
25% of the nominal load for 25% of the time,
50% of the nominal load for 25% of the time,
75% of the nominal load for 25% of the time and
100% of the nominal load during the remaining time.


Efficiency when using only two phases of a 3-phase system:
Notice | ||
![]() | Operation on two phases of a 3-phase system Please note the information in chapter Operation on two phases of a 3-phase system! |
|
| 2AC 400 V | 2AC 480 V |
|
---|---|---|---|---|
Efficiency | Typ. | 94.4% | 94.7% | At 48 V, 20 A |
Losses | Typ. | 56.9% | 53.7% | At 48 V, 20 A (full load) |
