Protective functions
Protective functions | ||
|---|---|---|
Output protection | Electronically protected against overload, no load and short circuits1) | |
Output overvoltage protection | Typ. 57 Vdc | In the event of an internal power supply fault, a redundant circuit limits the maximum output voltage. The output switches off and automatically tries to switch on again. |
Protection class | IP 20 | EN/IEC 60529 |
Ingress protection | > 3.5 mm | e.g., screws, small parts |
Overtemperature protection | yes | Output shutdown with automatic restart. |
Protection against input transients | MOV (metal oxide varistor) |
|
Input fuse | not included |
|
1) In the event of a protection event, audible noises may occur.