Efficiency and losses
|
| 3AC 400 V | 3AC 480 V |
|
---|---|---|---|---|
Efficiency | typically | 95.4% | 95.0% | At 48 V, 10 A |
Average efficiency*) | typically | 94.4% | 93.8% | 25% at 2.5 A, 25% at 5 A, |
Losses | typically | 8.2 W | 10.0 W | At 48 V, 0 A, (no load) |
typically | 14.1 W | 15.8 W | At 48 V, 5 A, (half load) | |
typically | 23.1 W | 25.3 W | At 48 V, 10 A, (full load) |
*) The average efficiency is based on assumptions for a typical application with a power supply load of
25% of the nominal load for 25% of the time,
50% of the nominal load for 25% of the time,
75% of the nominal load for 25% of the time and
100% of the nominal load during the remaining time.

