Output
Output | |||
|---|---|---|---|
Output voltage | Nom. | 48 V |
|
Adjustment range | Min. | 48 - 55 V | Guaranteed value |
Max. | 59 V | This is the maximum output voltage that can occur in the end position of the potentiometer in clockwise direction due to tolerances. It is not a guaranteed value that can be achieved. A typical value is 56 V | |
Factory settings | typically | 48 V | ±0.2%, at full load (cold device) |
Line regulation | Max. | 10 mV | With 3x 323 - 552 Vac voltage change |
Load regulation | Max. | 100 mV | Static value, 0 A→10 A |
Residual ripple and ripple voltage | Max. | 100 mVSS | Bandwidth 20 Hz to 20 MHz, 50 Ohm |
Output current - | Nom. | 10 A | At 48 V, see Fig. Output voltage over output current |
Nom. | 8.7 A | At 55 V, see Fig. Output voltage over output current | |
Output current - | Nom. | 15 A | At 48 V, see Fig. Output voltage over output current, bonus time over output power |
Nom. | 13 A | At 55 V, see Fig. Output voltage over output current, bonus time over output power | |
Output power - | Nom. | 480 W | At 48 - 55 V |
Output power - | Nom. | 720 W1) | At 48 - 55 V |
Extra power time | Nom. | 4 s | Time until the output voltage drops, see Fig. Bonus time over output power |
Recovery time | Nom. | 7 s | Overload-free time until the power manager is reset, see Fig. Extra power recovery time |
Overload characteristics |
| Continuous current | See Fig. Output voltage over output current, |
Short-circuit current2) | Min. | 10 A | Continuous current, load impedance 50 mOhm, see Fig. Output voltage over output current, typ. |
Max. | 11.5 A | Continuous current, load impedance 50 mOhm, see Fig. Output voltage over output current, typ. | |
Min. | 15 A | Short-term 4 s, load impedance 50 mOhm, see Fig. Output voltage over output current, typ. | |
Max. | 17 A | Short-term 4 s, load impedance 50 mOhm, see Fig. Output voltage over output current, typ. | |
Output capacity | typically | 250 μF | Included in the power supply |
1) Extra power, short-term performance (up to typ. 4 s)
The power supply is designed to support loads with higher short-term power requirements without damage or shutdown.
The short-time duration/bonus time is controlled in hardware by an output power manager.
Extra power is available repeatedly. Detailed information can be found in the chapter on Repeated pulse load. If the power supply is subjected to extra power for longer than shown in the bonus time diagram (see Fig. Bonus time over output power), the maximum output power is automatically reduced to 480 W.
2) The discharge current of the output capacitors is not taken into account.


Extra power is available as soon as the power is turned on and after an output short-circuit or output overload.
