Dimensions and weight
Dimensions and weight  | |
|---|---|
Overall width  | 65 mm  | 
Height  | 124 mm  | 
Depth  | 127 mm  | 
Weight  | 870 g  | 
DIN rail  | Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15 mm.  | 
Housing material  | Housing: Aluminum alloy Cover: galvanized steel  | 
Installation clearances  | See chapter on Safety instructions and installation requirements  | 
