Environment
Environment | ||
|---|---|---|
Operating temperature 1) | -25°C to +70°C | Reduction of the output power according to Fig. Output current over ambient temperature |
Storage temperature | -40°C to +85°C | For storage and transport |
Output load reduction | 12 W/°C | +60°C to +70°C |
Humidity2) | 5 to 95% r.h. | According to IEC 60068-2-30 |
Oscillation, sinusoidal | 2-17.8 Hz: ±1.6 mm; | According to IEC 60068-2-6 |
Oscillation, random | 0.5 m²(s³) | According to IEC 60068-2-64 |
Impact | 30 g 6 ms, 20 g 11 ms | According to IEC 60068-2-27 |
Installation altitude | 0 to 2000 m | Without restrictions |
2000 - 6000 m | Reduce the output power or the ambient temperature, see Fig. Output current over installation altitude IEC 62103, EN 50178, overvoltage category II | |
Derating, installation altitude | 30 W/1000 m or 5°C/1000 m | > 2000 m, see Fig. Output current over installation altitude |
Overvoltage category | III | According to IEC 62103, EN 62477-1, installation altitudes up to 2000 m |
II | Installation altitudes between 2000 and 6000 m | |
Degree of pollution | 2 | According to IEC 62103, EN 62477-1, non-conductive |
LABS-free | The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops. | |
1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2 cm below the device.
Curves and diagrams for operation on only 2 phases of a 3-phase system can be found in the chapter on 2-phase operation.
2) Do not energize when condensation is present!
