Hold-up time
|
| 3AC 400 V | 3AC 480 V |
|
---|---|---|---|---|
Hold-up time | typically | 44 ms | 44 ms | At 24 V, 10 A, see Fig. Hold-up time over input voltage |
Min. | 36 ms | 36 ms | At 24 V, 10 A, see Fig. Hold-up time over input voltage | |
typically | 22 ms | 22 ms | At 24 V, 20 A, see Fig. Hold-up time over input voltage | |
Min. | 18 ms | 18 ms | At 24 V, 20 A, see Fig. Hold-up time over input voltage |
