N+1 Redundancy
![]() | Notes on parallel use for N + 1 redundancy
|
Redundancy systems for higher power requirements are usually set up using the N + 1 method. For example, four devices with a nominal current of 20 A are connected in parallel for a 60 A redundancy system.
- Keep a mounting distance of 15 mm (left/right) between two power supplies.
- Do not install the power supplies above each other.
- Do not use power supplies connected in parallel in an installation position that deviates from the standard installation position (connection terminals on the underside of the device) or in a different state requiring a reduction in the output current.
Wiring example:

