Efficiency and losses
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Efficiency | typically | 93.5% | 93.9% | 95.0% | At 48 V, 20 A |
Average efficiency*) | typically | 92.9% | 93.3% | 93.9% | 25% at 5 A, 25% at 10 A, |
Losses | typically | 3.60 W | 3.5 W | 3.3 W | With activated shutdown |
typically | 13.5 W | 12.8 W | 12.8 W | At 48 V, 0 A (no load) | |
typically | 35.6 W | 34.0 W | 30.1 W | At 48 V, 10 A (half load) | |
typically | 66.7 W | 62.4 W | 50.5 W | At 48 V, 20 A (nominal load) |
*) The average efficiency is based on assumptions for a typical application with a power supply load of:
25% of the nominal load for 25% of the time,
50% of the nominal load for 25% of the time,
75% of the nominal load for 25% of the time and
100% of the nominal load during the remaining time.

