Input inrush current
Active inrush current limitation limits the inrush current surge to a negligible value after the input voltage is switched on. The input inrush current is usually lower than the continuous input current.
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Input inrush current *) | Max. | 25 Apeak | 22 Apeak | 16 Apeak | over the entire temperature range; |
typically | 20 Apeak | 17 Apeak | 11 Apeak | over the entire temperature range; | |
Turn-on energy | Max. | 5 A²s | 5 A²s | 5 A²s | over the entire temperature range; |
*) The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.
