Safety features
Safety features | ||
---|---|---|
Input/output isolation | SELV | IEC/EN 60950-1 |
PELV | IEC/EN 60204-1, EN 50178, IEC 62103, IEC 60364-4-41 | |
Protection class | I | PE (protective conductor) connection required |
Insulation resistance | > 5 MOhm | between input and output, measured with 500 Vdc |
PE resistance | < 0.1 ohm |
|
Leakage current | Typ. 0.39 mA / 1.0 mA | At 100 Vac, 50 Hz, TN, TT / IT network |
Typ. 0.56 mA / 1.43 mA | At 120 Vac, 60 Hz, TN, TT / IT network | |
Typ. 0.90 mA / 2.25 mA | At 230 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.50 mA / 1.21 mA | At 110 Vac, 50 Hz, TN, TT / IT network | |
Max. 0.71 mA / 1.73 mA | At 132 Vac, 60 Hz, TN, TT / IT network | |
Max. 1.18 mA / 2.82 mA | At 264 Vac, 50 Hz, TN, TT / IT network |