EMC
The power supply is suitable without any restrictions for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
EMC interference immunity |
| ||
---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750 V, 1.3 ms |
EMC interference emission | According to the generic standards: EN 6100-6-3 and EN 6100-6-4 | |
---|---|---|
Conducted interference emission, input lines
| EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B |
Conducted interference emission, output lines | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1, | 10 dB higher than the AV limit value curve for the DC power connection according to EN 61000-6-31) |
Interfering radiation | EN 55011, EN 55022 | Class B |
Harmonic input current | EN 61000-3-2 | Requirements for Class A devices met |
Voltage fluctuations, flicker | EN 61000-3-3 | Requirements met 2) |
This device complies with FCC Part 15. Operation is subject to the following two conditions:
|
1) Restrictions apply to residential, commercial and light industrial applications as well as to small businesses involving local DC networks according to EN 61000-6-3. No restrictions for all types of industrial applications
2) Tested with constant current loads, non-pulsating