Hold-up time
The hold-up time is the time during which the output voltage of a power supply unit remains within the specification after a loss of input power. The hold-up time depends on the output load. Without load the hold-up time can be several seconds. The green DC-OK LED also lights up during this time.
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Hold-up time | Typ. | 54 ms | 54 ms | 54 ms | At 24 V, 20 A, see Fig. Hold-up time over input voltage |
min. | 45 ms | 45 ms | 45 ms | At 24 V, 20 A, see Fig. Hold-up time over input voltage | |
Typ. | 27 ms | 27 ms | 27 ms | At 24 V, 40 A, see Fig. Hold-up time over input voltage | |
min. | 23 ms | 23 ms | 23 ms | At 24 V, 40 A, see Fig. Hold-up time over input voltage |
