Safety features

Safety features

Input/output isolation
(double or reinforced isolation)

SELV

IEC/EN 60950-1

PELV

IEC/EN 60204-1, EN 50178, IEC 62103, IEC 60364-4-41

Protection class

I

PE (protective conductor) connection required

Insulation resistance

> 5 MOhm

between input and output, measured with 500 Vdc

PE resistance

< 0.1 Ohm

 

Leakage current

Typ. 0.23 mA / 0.63 mA

At 100 Vac, 50 Hz, TN, TT / IT network

Typ. 0.34 mA / 0.93 mA

At 120 Vac, 60 Hz, TN, TT / IT network

Typ. 0.58 mA / 1.56 mA

At 230 Vac, 50 Hz, TN, TT / IT network

Max. 0.31 mA / 0.77 mA

At 110 Vac, 50 Hz, TN, TT / IT network

Max. 0.45 mA / 1.13 mA

At 132 Vac, 60 Hz, TN, TT / IT network

Max. 0.8 mA / 2.00 mA

At 264 Vac, 50 Hz, TN, TT / IT network