EMC
The power supply is suitable without any restrictions for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses. A detailed EMC report is available on request.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
EMC interference immunity |
| ||
|---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750 V, 1.3 ms |
EMC interference emission | According to the generic standards: EN 6100-6-3 and EN 6100-6-4 | |
|---|---|---|
Conducted interference emission, input lines
| EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B |
Conducted interference emission, output lines 2) | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1, | Limit values for the DC current connection according to EN 61000-6-3 are not met 3) |
Interfering radiation | EN 55011, EN 55022 | Class B |
Harmonic input current | EN 61000-3-2 | Requirements for Class A devices met |
Voltage fluctuations, flicker | EN 61000-3-3 | Requirements met 1) |
This device complies with FCC Part 15. Operation is subject to the following two conditions:
| ||
1) Tested with constant current loads, non-pulsating
2) For information only, not mandatory for EN 61000-6-3
3) Quasi peak values met, mean values +5 dB