Efficiency and losses
|
| AC 100 V | AC 120 V | AC 230 V |
|
---|---|---|---|---|---|
Efficiency | typically | 91.6% | 92.4% | 93.9% | At 24 V, 20 A |
Average efficiency*) | typically | 91.0% | 91.8% | 92.9% | 25% at 5 A, 25% at 10 A, |
Losses | typically | 9.0 W | 9.2 W | 10.0 W | At 24 V, 0 A |
typically | 44.0 W | 39.6 W | 31.4 W | At 24 V, 20 A |
*) The average efficiency is based on assumptions for a typical application with a power supply load of:
25% of the nominal load for 25% of the time,
50% of the nominal load for 25% of the time,
75% of the nominal load for 25% of the time and
100% of the nominal load during the remaining time.