DC-OK relay contact
This function monitors the output voltage generated by the power supply itself. It is independent of a voltage fed back from a unit connected in parallel to the power supply output.
The contact closes | when the output voltage reaches the set output voltage. |
The contact opens | when the output voltage drops more than 10% below the set output voltage. Short bursts are extended to a signal length of 250 ms. Drops that are shorter than 1 ms are ignored. |
The contact closes again | when the output voltage exceeds 90% of the set voltage. |
Contact load capacity | Maximum 60 Vdc 0.3 A, 30 Vdc 1 A, 30 Vac 0.5 A, ohmic load |
Minimum permissible load: 1 mA at 5 Vdc | |
Insulation voltage | See the table in chapter Dielectric strength |

![]() | DC-OK-function The DC-OK function requires the output voltage to reach the rated (=set) level after power-up in order to function as specified.
|