Hold-up time
The hold-up time is the time during which the output voltage of a power supply unit remains within the specification after a loss of input power. The hold-up time depends on the output load. Without load the hold-up time can be several seconds. The green DC-OK LED also lights up during this time.
|
| AC 100 V | AC 120 V | AC 230 V |
|
|---|---|---|---|---|---|
Hold-up time | typically | 64 ms | 64 ms | 99 ms | At 24 V, 10 A, see Fig. Hold-up time over input voltage |
typically | 32 ms | 32 ms | 51 ms | At 24 V, 20 A, see Fig. Hold-up time over input voltage |
