Input inrush current
An active inrush current limitation limits the inrush current surge after switching on the input voltage and after short interruptions of the input voltage.
The charge current of the interference suppression capacitors during the first few microseconds after switching on is not taken into account.
|
| AC 100 V | AC 120 V | AC 230 V |
|
|---|---|---|---|---|---|
Input inrush current | Max. | 13 Apeak | 13 Apeak | 13 Apeak | over the entire temperature range; |
typically | 11 Apeak | 9 Apeak | 7 Apeak | over the entire temperature range; | |
Inrush energy | Max. | 5 A²s | 5 A²s | 5 A²s | over the entire temperature range; |
Inrush delay (A) | typically | 400 ms | 400 ms | 650 ms | see (A) in Fig. Typical Turn-on behavior at nominal load |

A: | Inrush delay |
Input: | 230 Vac |
Output: | 24 V, 20 A |
Ambient temperature: | 25°C |
Upper curve: | Input current 5 A / DIV |
Middle curve: | Input voltage 500 V / DIV |
Lower curve: | Output voltage 20 V / DIV |
Time base: | 100 ms / DIV |