DC input
DC input | |||
---|---|---|---|
DC input | Nom. | DC 110 - 150 V | -20% / +25% |
DC input range | Min. | 88 - 187 Vdc | Continuous operation |
DC input current | typically | 4.6 A | At 110 Vdc, at 24 V, 20 A |
Permissible voltage L or N to earth | Max. | 375 Vdc | according to IEC 62103 |
Switch-on voltage | typically | 74 Vdc | static |
Switch-off voltage | typically | 69 Vdc | static |
Instructions for DC operation

- Use a battery or a comparable DC source. For other sources, please contact Beckhoff Support.
- Connect the positive pole to L and the negative pole to N.
- Connect the PE terminal to the protective conductor or machine ground.