Overview

PS3001-2420-0001 | Power supply 24 V, 20 A, 1-phase

Overview 1:

  • AC 100-240 V wide-range input
  • Width only 82 mm,
  • Efficiency up to 93.9%
  • 150% peak power, 720 W for 4 s
  • Safe hiccup overload mode
  • Precise triggering of fuses through high overload / peak current
  • Active Power Factor Correction PFC
  • Negligible input inrush current surge
  • Short-term operation down to 60 Vac and up to 300 Vac
  • Full power between -25°C and +60°C
  • DC-OK relay contact
  • Quick connection with spring-loaded terminals

The PS3001-2420-0001 is a 1-phase 24 V power supply with an output current of 20 A and an output power of 480 W.
On the input side, the device features a wide-range input, active harmonic correction (PFC) and inrush current limiting.
The PS3001-2420-0001 power supply features an extra power output with a maximum output power of 150% over 4 seconds and is able to trigger fuses precisely with a short-term peak current. A DC-OK LED, an overload LED and a potential-free relay contact monitor the status of the output voltage
The power supply is part of the PS3000 family and has a width of 82 mm. The power supply unit is DNV-approved and can be used in shipbuilding, for example

Overview of technical data *)

Overview of technical data

PS3001-2420-0001

Output voltage

DC 24 V (nominal)

Setting range

24 - 28 V

Output current

20 - 17 A (continuous); 30 - 26 A (short-term up to 4 s)

Output power

480 W (continuous); 720 W (short-term up to 4 s)

Output ripple

< 100 mVpp (20 Hz to 20 MHz)

Input voltage AC

AC 100 - 240 V ±15%

Mains frequency

50 - 60 Hz ±6%

Input current AC

4.56 / 2.48 A at 120 / 230 Vac

Power factor

0.95 / 0.90 at 120 / 230 Vac

Inrush current surge AC

typ. 9 / 7 A peak at 120 / 230 Vac

Efficiency

92.4 / 93.9% at 120 / 230 Vac

Losses

39.6 / 31.4 W at 120 / 230 Vac

Operating temperature range

-25°C to +70°C

Derating

12 W / °C (+60°C to +70°C)

Hold-up time

Typ. 32 / 51 ms at 120 / 230 Vac

Dimensions (W x H x D)

82 x 124 x 127 mm (without DIN rail)

Weight

1200 g

Approvals/markings

CE, UKCA
cULus,
DNV,
EAC

*) All values typical for 24 V, 20 A, 230 Vac, 25 °C ambient temperature and after a warm-up time of 5 minutes, unless otherwise stated.