Mounting accessories
Power supply | Accessories | |
|---|---|---|
Wall mounting | Side mounting | |
PS3001-2410-0001 | ZS5301-0001 | ZS5301-0006 |
ZS5301-0001 – Bracket for wall mounting
This bracket is used to mount the devices to a wall or panel without using a DIN rail. The two aluminum brackets and the black plastic slider of the power supply must be removed to allow the steel brackets to be mounted.
For further information, check the documentation for the ZS5031-0001
Fig.32: Isometric view, wall mounting front view, all dimensions in mmZS5301-0006 – Bracket for side mounting
This bracket is used to mount the power supply unit laterally with or without the use of a DIN rail to save installation depth.
The two aluminum brackets and the black plastic slider of the device must be removed to allow the steel brackets to be mounted.
For lateral DIN rail mounting, the previously removed aluminum brackets and the plastic slider must be mounted on the steel bracket.
For more information please refer to the ZS5301-0006 documentation.
Fig.33: Mounting information
Fig.34: Lateral mounting with and without DIN rail brackets
Fig.35: Installation dimensions of bracket for side mounting, all dimensions in mm