Installation positions
Installation positions other than the input connections at the bottom and the output at the top require a reduction of the continuous output power or a limitation of the maximum permissible ambient temperature.
The service life and MTBF values listed in the chapter Lifetime expectancy apply only to the standard installation position.
The following diagrams provide an indication of the permissible output currents for installation altitudes up to 2,000 m.
Fig.27: Installation position A (standard installation position)
Fig.28: Installation position B (upside down)
Fig.29: Installation position C (table mounting)
Fig.30: Installation position D (horizontal clockwise)
Fig.31: Installation position E (horizontal counterclockwise)