Charging batteries
The power supply can be used to charge lead-acid or maintenance-free batteries. (Two 12 V batteries in series).
Instructions for charging batteries:
- Adjust the output voltage, measured at no load and at the battery end of the cable, very precisely to the end-of-charge voltage.
End-of-charge voltage | 27.8 V | 27.5 V | 27.15 V | 26.8 V |
Battery temperature | 10 °C | 20 °C | 30 °C | 40 °C |
- Use a 15 A or 16 A circuit breaker or a blocking diode between the power supply and the battery.
- Make sure that the output current of the power supply is below the permissible charging current of the battery.
- Only use matched batteries when connecting 12 V types in series.
- The reverse current to the power supply (battery discharge current) is typically 3 mA when the power supply is switched off (except when using a blocking diode).