Environment
Environment  | ||
|---|---|---|
Operating temperature 1)  | -25 °C to + 70 °C  | Reduction of the output power according to Fig. Output current over ambient temperature  | 
Storage temperature  | -40 °C to + 85 °C  | For storage and transport  | 
Output load reduction   | 6 W/°C  | +60 °C to +70 °C  | 
0.65 A/1000 m or   | For installation altitudes > 2000 m, see fig. Output current over installation altitude  | |
Humidity 3)  | 5 to 95% r.h.  | According to IEC 60068-2-30  | 
Atmospheric pressure  | 110 kPa - 54 kPa  | see fig. Output current over installation altitude  | 
Oscillation, sinusoidal 4)  | 2 - 17.8 Hz: ±1.6 mm;   | According to IEC 60068-2-6  | 
Impacts 4)  | 30 g 6 ms, 20 g 11 ms   | According to IEC 60068-2-27  | 
Installation altitude  | 0 to 5000 m  | see fig. Output current over installation altitude  | 
Overvoltage category  | III  | According to IEC 60664-1, for installation altitudes up to 2000 m  | 
II  | According to IEC 60664-1, for installation altitudes > 2000 m  | |
Degree of pollution  | 2  | According to IEC 62103, EN 50178, non-conductive  | 
LABS-free  | The device does not release any silicones or other paint-wetting impairment substances and is suitable for use in paint shops.  | |
Corrosive gas  | Meets the requirements of ISA-71.04-1985, Severity Level G3, IEC 60068-2-60 Test Ke Method 4 for a service life of at least 10 years in these environments.  | |
Audible noises  | The power supply may emit audible noises in the event of an overload, no-load or short circuit.  | |
1) The working temperature is identical to the room temperature or the ambient temperature and is defined as the air temperature 2 cm below the device. 2) The derating is not hardware-controlled. The user must take this into account in order to stay below the reduced current limits, so that device overload is avoided. 3) Do not energize when condensation is present! 4) Tested in conjunction with DIN rails according to EN 60715 with a height of 15 mm and a thickness of 1.3 mm and standard installation position.  | ||
Fig.16: Output current over ambient temperature; output current over installation altitude