EMC
The power supply is suitable without any restrictions for application in industrial environments as well as in residential, commercial and light industrial areas and small businesses. A detailed EMC report is available on request.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
EMC interference immunity |
| ||
---|---|---|---|
Strong transients | VDE 0160 | Over the entire load range | 750 V, 1.3 ms |
EMC interference emission | According to the generic standards: EN 6100-6-3 and EN6100-6-4 | ||
Conducted interference emission, input lines
| EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B | |
Conducted interference emission output lines | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for the local DC power connection are met | |
Interfering radiation | EN 55011, EN 55022 | Class B | |
Harmonic input current | EN 61000-3-2 | Requirements for Class A devices met | |
Voltage fluctuations, flicker | EN 61000-3-3 | Requirements met 1) | |
This device complies with FCC Part 15. Operation is subject to the following two conditions:
|
1) Tested with constant current loads, non-pulsating
Switching frequencies | ||
---|---|---|
PFC converter | 40 kHz to 220 kHz | Dependent on input voltage and output load |
Main converter | 105 kHz | constant frequency |
Auxiliary converter | 35 kHz | constant frequency |