Front side and operating elements

Input terminals (quick-connect spring-loaded terminals)
Designation (A) | Description |
---|---|
N | Mains input N |
L | Mains input L |
PE input (protective conductor) |
Output terminals (quick-connect spring-loaded terminals)
Designation (B) | Description |
---|---|
+ | two identical positive poles, positive output |
- | two identical negative poles, negative output |
DC-OK relay contact (quick-connect spring-loaded terminals)
Designation (C) | Description |
---|---|
13 / 14 make contact | The DC-OK relay contact is synchronized with the DC-OK LED. |
Potentiometer for the output voltage
Designation (D) | Description |
---|---|
Potentiometer cover | Open the flap to adjust the output voltage. |
Overload LED
Designation (E) | Description |
---|---|
LED red | On when the voltage at the output terminals is <90% of the set output voltage, or in the event of a short circuit in the output. On when the unit has switched off due to overtemperature. The input voltage is always required. |
DC-OK LED
Designation (F) | Description |
---|---|
LED green | On when the voltage at the output terminals is >90% of the set output voltage. |