Efficiency and losses
|
| AC 100 V | AC 120 V | AC 230 V |
|
|---|---|---|---|---|---|
Efficiency | Typ. | 91.5 % | 92.6 % | 93.5 % | At 24 V, 10 A |
Average efficiency*) | Typ. | 91.7 % | 92.4 % | 92.4 % | 25 % at 2.55 A, 25 % at 5 A, |
Losses | Typ. | 22.4 | 19.1 W | 16.7 W | At 24 V, 10 A (nominal load) |
Typ. | 10.0 W | 9.2 W | 9.0 W | At 24 V, 5 A (half load) | |
Typ. | 4.4 W | 4.9 W | 6.1 W | At 24 V, 0 A (no load) |
*) The average efficiency is based on assumptions for a typical application with the power supply unit operating at
25% of the nominal load during 25% of the time,
50% of the nominal load during 25% of the time,
75% of the nominal load during 25% of the time and
100% of the nominal load during the remaining time.
Fig.10: Efficiency over output current; losses over output current
Fig.11: Efficiency over input voltage; losses over input voltage