DC input
DC input | |||
|---|---|---|---|
DC input | Nom. | DC 110 - 150 V | -20% / +25% |
DC input range | Min. | 88 - 187 Vdc | Continuous operation |
DC input current | Typ. | 2.37 A | At 110 Vdc, at 24 V, 10 A |
Permissible voltage L or N to earth | Max. | 375 Vdc | according to IEC 60664-1 |
Turn-on voltage | Typ. | 80 Vdc | static |
Shut-down voltage | Typ. | 55 Vdc | static |
Instructions for DC operation
Fig.3: Wiring for DC input- Use a battery or a comparable DC source.
Supplying power from the DC link of a frequency converter is not recommended and can lead to a malfunction or damage to the device. - Connect the positive pole to L and the negative pole to N.
- Connect the PE terminal to the protective conductor or machine ground.