Safety features
Safety features | ||
|---|---|---|
Protection class | I | Conforms to IEC 61140 |
Insulation resistance
| > 500MOhm | In the delivery state between input and output, measured with 500Vdc |
> 500MOhm | In the delivery state between input and protective conductor, measured with 500Vdc | |
> 500MOhm | In the delivery state between output and protective conductor, measured with 500Vdc | |
> 500MOhm | In the delivery state between output and DC OK contacts, measured with 500Vdc | |
PE resistance | < 0.1Ohm | Resistance between the protective conductor connection and the housing near the DIN rail mounting bracket. |
Leakage current
| Typ. 0.17mA | With 3x 400Vac, 50Hz, TN, TT network |
Typ. 0.24mA | With 3x 480Vac, 60Hz, TN, TT network | |
Max. 0.22mA | With 3x 440Vac, 50Hz, TN, TT network | |
Max. 0.31mA | With 3x 528Vac, 50Hz, TN, TT network | |