EMC
The EMC behavior of the device is designed for applications in industrial environments as well as residential, commercial or small business environments. The output may be earthed or non-earthed.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
Without additional measures to reduce emissions at the output (e.g. by using a filter), the device is not suitable for supplying a local DC power network in residential, commercial or small business environments. There are no restrictions for local DC power networks in industrial environments.
| EMC interference immunity | 
 | ||
|---|---|---|---|
| Strong transients | VDE 0160 | Over the entire load range | 1550V; 1.3ms | 
| EMC interference emission | 
 | |
|---|---|---|
| Cable-related interference emission, input lines | EN 55011, EN 55022, FCC Part 15, CISPR 11, CISPR 22 | Class B | 
| Interference emission | EN 55011, EN 55022 | Class B | 
| Harmonic input current | EN 61000-3-2 | Class A requirements met | 
| Voltage fluctuations, flicker | EN 61000-3-3 | Requirements met 1) | 
| This device complies with FCC Part 15. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation. | ||
1) Tested with constant current loads, non-pulsating
| Switching frequencies | ||
|---|---|---|
| Main converter | 80kHz to 140kHz | Output load and input voltage dependent |