Front side and operating elements

Front side and operating elements 1:
Front PS2031-2410-0000

Input terminals (screw terminals)

Designation (A)

Description

L1, L2, L3

Mains input L1, L2, L3

Front side and operating elements 2:

PE input (protective conductor)

Output terminals (screw terminals)

Designation (B)

Description

+

two identical positive poles, positive output

-

two identical negative poles, negative output

Potentiometer for the output voltage

Designation (C)

Description

Potentiometer cover

Open the flap to adjust the output voltage. Factory setting: 24.1 V

"Parallel Use" or "Single Use" mode

Designation (D)

Description

Jumper for "Single Use"
or "Parallel Use"

Set the jumper to "Parallel Use" if devices are connected in parallel to increase the output power.
In order to distribute the load current among the individual power supply units, the "Parallel Use" mode regulates the output voltage so that the voltage at zero load is approx. 4% higher than at nominal load. A missing jumper corresponds to "Single Use" mode, which is the factory setting.

DC OK LED

Designation (E)

Description

Push-in terminals
13 / 14

Monitors the output voltage of the active power supply.
See chapter on DC OK relay contact for more information.