Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. The lifetime expectancy is stated in operating hours and is calculated according to the specifications of the capacitor manufacturer. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131,400h). Any number exceeding this value represents a calculated theoretical lifetime which can be used to compare devices.
| 3AC 400V | 3AC 480V |
|
---|---|---|---|
Lifetime expectancy | 54,000h | 62,000h | At 24V, 10A and +40°C, 3-phase operation |
133,000h | 134,000h | At 24V, 5A and +40°C, 3-phase operation | |
41,000h | 47,000h | At 24V, 12A and +40°C, 3-phase operation | |
151,000h | 176,000h | At 24V, 10A and +25°C, 3-phase operation | |
376,000h | 379,000h | At 24V, 5A and +25°C, 3-phase operation | |
116,000h | 133,000h | At 24V, 12A and +25°C, 3-phase operation | |
Lifetime expectancy | 48,000h | 58,000h | At 24V, 10A and +40°C, 2-phase operation |
134,000h | 145,000h | At 24V, 5A and +40°C, 2-phase operation | |
36,000h | 42,000h | At 24V, 12A and +40°C, 2-phase operation | |
135,000h | 164,000h | At 24V, 10A and +25°C, 2-phase operation | |
379,000h | 410,000h | At 24V, 5A and +25°C, 2-phase operation | |
102,000h | 119,000h | At 24V, 12A and +25°C, 2-phase operation |