Hold-up time
|
| 3AC 400V | 3AC 480V |
|
---|---|---|---|---|
Power failure Hold-up time | Typ. | 34ms | 54ms | At 24V, 10A, see Fig. Hold-up time over input voltage |
Typ. | 68ms | 108ms | At 24V, 5A, see Fig. Hold-up time over input voltage | |
Min. | 28ms | 44ms | At 24V, 10A, see Fig. Hold-up time over input voltage | |
Min. | 56ms | 87ms | At 24V, 5A, see Fig. Hold-up time over input voltage |
